CH2000 Series

Using new drive technology, Delta presents you with its next generation CH2000 Series AC Motor Drive. Providing high performance with robust design the CH2000 is equipped with a larger starting torque and high overload capability to fulfill the needs of heavy load and impact loading applications.

Catalog FAQ

Product Introduction

Applications
Crane, processing machinery, printing machinery
Specifications
Super Heavy Load (SHD)
  • Overload ability: rated current of 150% up to 60 seconds, 200% up to 3 seconds
  • Starting torque: above 200% at 0.5Hz in normal conditions, up to 200% at 0Hz in FOC+PG mode
  • Output frequency: 0.00~600.00Hz (for model above 90kW: 0.00~400Hz)
  • Induction motor and synchronous motor control
  • Built-in PLC program capacity: 10K steps
  • Noise reduction

Quick Download