C2000 Series

The VFD-C2000 series is a high-level field oriented control AC motor drive with a high-performance variable-frequency technology, FOC control. It features versatile driving controls, modular design, wide variety of applications, easy maintenance, low malfunction rate, self diagnosis and competitive market price and brings customers not only the high-efficiency construction but also the most economic solution to compete with the global market.

Product Introduction

Applications

Crane and printing machines

Specifications
  • Speed/torque/position control mode, dual rating design (Normal duty/heavy duty)
  • Outstanding 4-quadrant torque control/limit
  • 2 in 1 (induction motor and synchronous motor)
  • Built-in Delta PLC function, safe stop function and brake unit
  • Support of various network protocols
  • Synchronous position control
  • Long-life design and life detection of important components
  • Enhanced protections and adaptation to ambient conditions
  • Complies with global safety standards, including CE, UL and cUL
  • Modular design for easy maintenance and many extensions
  • High-speed communication interface with built-in CANopen and MODBUS communication (optional cards for PROFIBUS-DP, DeviceNet, MODBUS TCP and EtherNet/IP)