VFD-E Series

Sensorless Vector AC Micro Drive. The VFD-E series represent Delta Electronics low horsepower, constant torque, IP20 rated Drive. Modular in design with flexible extension cards and a built-in PLC function, the E drive offers the ability to write and to execute simple Ladder Logic programs. This state-of-the-art series meets a full range of application requirements.

Product Introduction

Applications

  • Smaller cranes; washing machines; treadmilsl; robot arm of injection machine (clamp); elevator; grinding machine; drilling machine; wood machine; webbing loom; air conditioner for large buildings; water supply system for large buildings, etc.
Specifications
  1. Output frequency: 0.1~600Hz
  2. Modular & compact design
  3. Built-in PLC function
  4. Built-in EMI filter (230V 1 phase / 460V 3 phase)
  5. Optional Fieldbus Modules (DeviceNet, Profibus, LonWorks and CANopen)
  6. RFI-switch for mains
  7. Easy DC BUS sharing
  8. Flexible extension
  9. Complete Protection

Quick Download