VFD-EL Series

The VFD-EL series is multiple function new generation micro type AC drive. It has built in EMI filter, RFI switch, easy DC bus sharing for side-by-side installation, high precision current detection, overload protection, and a built In keypad.

Product Introduction

Applications

Small size pump & fan, blowing machine, conveyer belt, simple DIY processing equipment

Specifications
  • Output frequency: 0.1~600Hz
  • 3 points adjustable V/f curve
  • Built-in PID feedback control
  • RFI-switch for IT mains
  • Built-in EMI filter (for models 230V 1-phase and 460V 3-phase)
  • Use RS-485 communication interface (RJ-45) with Modbus protocol
  • Optional communication modules for multiple communication protocols, such as Profibus, DeviceNet, LonWorks and CANopen
  • Complete protection function