Liquid to Air CDU

Delta coolant distribution unit, FHS-X440350-01, is a 8RU height and 19-inch rack-mounted appliance, which distributes coolant through the manifolds and cold plate loop, to remove heat load from IT components in rack. 

The FHS series CDU product comes with a liquid-to-air heat exchanger to exchange heat from the liquid side to the air side. 

Product Introduction

Features & Benefits
  • No need for facility water
  • Simple setup for liquid cooling solutions
  • Provides 14.5 kW of cooling capacity with an approach temperature of 25°C
  • Utilizes a redundant pump design with a 1 + 1 pump arrangement, including one active pump and one backup pump
  • Equipped with redundant and auto-switching power circuits to ensure uninterrupted operation
  • Includes a leakage alarm and protection system
  • Designed to be rack-mounted
  • Offers multiple control mechanisms, such as fixed supply flow rates and supply temperature settings.
Specifications
Operation and Storage Conditions
 
  • Operation ambient temperature: 5 to 45℃
  • Liquid flow Rate Ranges 5 ~ 30 LPM @ < 80 kPa of Flow Resistance
  • Maximum liquid return temperature : 65 ℃
  • Maximum operation pressure: 200 kPa
  • Storage temperature range: -20 to 60℃