Liquid to Liquid CDU

Delta coolant distribution unit, DHS-X430175-01, is a 4U height and 19-inch rack-mounted appliance, which distributes coolant through the cold plate loop, to remove heat load from IT components in rack.

The CDU product comes with a liquid-to-liquid plate type of heat exchanger to exchange the heat from the secondary liquid side to the primary liquid coolant, namely the heat is transported from IT components at secondary side to facility chiller at primary side.

Product Introduction

Features & Benefits
  • ASHRAE W4 warm water cooling without the need for chillers
  • Easy setup for a liquid cooling solution
  • Provides 100 kW of cooling capacity at an approach temperature of 25°C
  • Redundant pump design with a 2 + 1 pump arrangement, featuring two active pumps and one redundant pump
  • Equipped with a leakage alarm and protection system
  • Designed for rack mounting
  • Offers multiple control mechanisms, including fixed secondary supply flow rate, fixed secondary supply pressure, and secondary supply temperature settings
Specifications
Operation and Storage Conditions
 
  • Operation ambient temperature: 5 to 45℃
  • Secondary supply temperature: 0 to 65℃
  • Maximum secondary operation pressure: 190 kPa
  • Storage temperature range: -20 to 60℃