Integrated POL

Integrated Point-of-Load power modules are designed in an industry standard, compact, IC-like, molded package. They are highly integrated and do not require external components to provide the point-of-load function. A copper pad on the back of the module, in close contact with the internal heat dissipation components, provides excellent thermal performance. All integrated POL power modules are manufactured by fully automatic assembly.

PM05S
Part Number Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
Package LxWxH
(mm)
PM05S015A 4.75~32 1.5 0.5 0.75 63 SIP 11.5x7.55x10.2
PM05S018A 4.75~32 1.8 0.5 0.9 71 SIP 11.5x7.55x10.2
PM05S025A 4.75~32 2.5 0.5 1.25 77 SIP 11.5x7.55x10.2
PM05S033A 4.75~32 3.3 0.5 1.65 81 SIP 11.5x7.55x10.2
PM05S050A 6.5~32 5 0.5 2.5 86 SIP 11.5x7.55x10.2
PM05S065A 8~32 6.5 0.5 3.25 88 SIP 11.5x7.55x10.2
PM05S090A 11~32 9 0.5 4.5 92 SIP 11.5x7.55x10.2
PM05S120A 15~32 12 0.5 6 94 SIP 11.5x7.55x10.2
PM05S150A 18~32 15 0.5 7.5 95 SIP 11.5x7.55x10.2
PM05S
Part Number Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
Package LxWxH
(mm)