9/30/2014

Delta Introduces a New Outdoor Power Supply for Small Cell Applications and Rectifier with the World's Highest Efficiency and Power Density at Baltimore OSP Expo 2014

September 30, 2014 – Delta Electronics, Inc., the leading global provider of power and thermal management solutions, will showcase the new Advantage 1kW, a compact, energy-efficient outdoor power supply for small cell applications at Baltimore OSP Expo 2014. Delta will also launch the new DPR 3000B EnergE Single Phase Rectifier which offers unprecedented levels of energy savings with the world's highest efficiency of 97.5% and power density of 56.8W/in3 for significant space savings. Please visit Delta's booth (#133) at Baltimore OSP Expo 2014 on Oct.1 and Oct.2.

M.S. Huang, president of Delta Products Corporation, highlighted, "The Advantage 1kW, equipped with an IP65 case, natural cooling design and an energy conversion efficiency of 96%, is perfect for outdoor small cell applications. “ Delta's Telecom Power Solutions are currently powering 3G and 4G LTE networks operated by tier-1 telecom carriers worldwide.

The DPR 3000B rectifier offers an enhanced power level of up to 15 kW in a 19" x 1U shelf, which is ideal for network base stations, wireless, fixed line and data communications applications, while achieving substantial energy savings. These innovative new products deliver outstanding OPEX and space savings for telecom network operators across the North America region.

In regions with limited grid infrastructure, Delta integrates hybrid renewable energy solutions for remote telecom base stations, which reduces our clients' OPEX burdens and reliance on fossil fuels.

Advantage 1kW Series – Power Supply for Small Cells:

• OPEX energy savings–high efficiency of 96%
• 1,000W–48V integrated enclosure
• IP65 protection class
• Natural convection cooling
• Battery management function
• Wall mount or pole mount design
• Optional battery back-up cabinet with enhanced surge protection and DC output distribution


DPR 3000B EnergE Series – Energy-efficient Rectifier:

•3000 Watt high-efficiency rectifier with 97.5% efficiency
• High power density 56.8 W/in³
• Space saving–world-leading packaging of high efficiency technology with up to 15 kW in 19" x 1U shelf
• Backwards compatible with Delta Slimline series rectifiers
• Hot pluggable
• Wide input voltage range
• Wide range of operating temperatures
• UL certified

News Source:Delta Group