The UNOnext Indoor Air Quality Monitor not only has a detection function, but it can also independently link ventilation equipment or integrate with central air conditioning. When indoor air quality turns poor, UNOnext immediately sets off an alarm and introduces fresh air to eliminate the bad indoor air.
                            The UNOnext Indoor Air Quality Monitor not only has a detection function, but it can also independently link ventilation equipment or integrate with central air conditioning. When indoor air quality turns poor, UNOnext immediately sets off an alarm and introduces fresh air to eliminate the bad indoor air.
UNOnext can continuously monitor real-time data for seven types of harmful indoor air factors. The detection range includes Carbon Monoxide (CO), Carbon Dioxide (CO2), Fine Suspended Particulates (PM2.5), and Suspended Particulates ( PM10), Formaldehyde (HCHO), Ozone (O3), Total Volatile Organic Compounds (TVOC) and Temperature, Humidity, Illuminance, etc.
The innovative design of UNOnext also earns extra points for LEED green building standards, WELL healthy building standards and RESET standards.
 
                           
                          
                          
                            
                                
                            
    
   
            
Smart linked
 
UNOnext offers one button switch control, and a detection function for smart control. It can independently link ventilation equipment or integrate with central air conditioning. When indoor air quality turns poor, UNOnext sets off an alarm and introduces fresh air to eliminate bad air.
 
 
 
Adjusts airflow automatically
 
The built-in UNOeco intelligent algorithm of UNOnext can analyze data for a variety of air quality concentrations. It automatically adjusts wind speed in various modes to maintain air quality at a fixed standard and reduce the load on the air conditioning system.
 
 
 
High data accuracy and reliability
 
Accurately detects indoor air factors that are harmful to health. Comes with a third-party laboratory inspection certificate, and provides automatic and manual calibration features.
 
 
 
Boost wellness awareness
 
UNOnext App lets you quickly browse real-time indoor environment information with historical data trends, index analysis, and cloud data storage. For better visualization, UNOweb smart management platform provides real-time IAQ information for wellness awareness.