Ferrite RF Inductors

Products List

Standard Type
Series L(nH) DCR(mΩ) IDC(mA) SRF Range (Min MHz) LxWxH(mm) Max
0805CS 120 ~ 10000 180 ~ 4500 180 ~ 1100 30 ~ 900 2.29x1.71x1.45
0805CT 1000 ~ 22000 90 ~ 6000 250 ~ 450 25 ~ 115 2.29x1.73x1.00
1008HS 120 ~ 100000 100 ~ 11000 80 ~ 1200 8 ~ 800 2.92x2.79x2.10
1008HC 1000 ~ 33000 35 ~ 3500 180 ~ 800 16 ~ 245 2.92x2.79x2.10
1210HS 120 ~ 56000 100 ~ 4900 85 ~ 700 13 ~ 800 3.50x2.80x2.40