Adapter

Delta provides the total power management solution for notebook, communication and other external power source applications. As a long-term partner with many best-known brands in the world, Delta produces millions of adapters per year and constantly strides for high power, high efficiency, and compact size with new technology such as GaN. All models feature RoHS, REACH and WEEE recycling compliance.

ADP-65TW A

  1. Output Power

    65W
  2. Output Voltage

    5V,9V,15V,20V
  3. Input Voltage

    100Vac ~ 240Vac
  4. AC Inlet Type

    C6
  5. Efficiency

    81.84%(5V) / 87.3%(9V)/ 88.85%(15V) /89%(20V)
  6. Dimensions

    30.4*30.4*60
  7. Operating Temperature

    0°C ~ 35°C
  8. Adapter Output Current

    3A(5V/9V/12V/15V) & 3.25A(20V)
Features & Hightlights
  • PD protocol
  • Meet DOE VI / CoC Tier2
  • Smart Protection : OCP/OPP/SCP/OTP/OVP
  • Safety Standard : UL/CE/PSE/BSMI/PSB/UKCA/EN 62368-1
Applications

Client Computers,Gaming Machines & Consoles,Smart Devices,Small Appliance




Related Models

Model NameOutput PowerOutput VoltageInput VoltageAC Inlet TypeEfficiencyDimensions (mm)Operating Temperature
L W H
ADP-45EW45W5V,9V,15V,20V100Vac ~ 240VacWall Mount81.84%(5V) / 87.3%(9V) / 88.85%(15V) /88.85%(20V)535328.50°C ~ 35°C
ADP-45HG B45W5V,9V,12V,15V,20V100Vac ~ 240VacC681.84%(5V) / 87.3%(9V)/ 88.3%(12V) / 88.85%(15V) /88.85%(20V)9245.526.30°C ~ 35°C
ADP-65JW65W5V,9V,15V,20V100Vac ~ 240VacWall Mount81.84%(5V)/87.3%(9V)/ 88.85%(15V) /89%(20V)636328.50°C ~ 40°C
ADP-30NW30W5V,9V,15V,20V100Vac ~ 240VacWall mount81.84%(5V) / 87.3%(9V) / 87.69%(12V)/87.69%(15V) /87.69%(20V)505028.50°C ~ 35°C
ADP-65KE BB65W5V,9V,12V,15V,20V100Vac ~ 240VacC681.84%(5V) / 87.3%(9V)/ 88.3%(12V) / 88.85%(15V) /89%(20V)905128.50°C ~ 35°C
ADP-65TW A65W5V,9V,15V,20V100Vac ~ 240VacC681.84%(5V) / 87.3%(9V)/ 88.85%(15V) /89%(20V)30.430.4600°C ~ 35°C
ADP-140AB B140W5V,9V,15V,20V,,28V100Vac ~ 240VacC682.39%(5V) / 87.62%(9V)/ 89.00%(15V) /89.00%(20V)/89.00%(28V)808029.20°C ~ 35°C
ADP-240KB B240W5V,9V,15V,20V,28V,36V,48V100Vac ~ 240VacC681.39%(5V) / 86.62%(9V)/ 87.73%(15V) /88.00%(20V/28V/36V/48V)16272230°C ~ 35°C