Why the programs cannot be uploaded and downloaded via USB interface under Windows Vista and Windows 7?

This problem has already been solved. Both Screen Editor 1.05.83 and later versions (for DOP-A series) and Screen Editor 2.00.17 and later versions (for DOP-B series) support USB DISK mode. The users can use DOP-A series and DOP-B series HMI to upload and download the programs under Windows Vista and Windows 7 without problems.