Can the editing software of Delta’s Human Machine Interface (HMI) communicate with Delta’s DIAView SCADA System?
Delta’s HMI editing software DOPSoft provides convenient communication with other host equipment or software such as SCADA. Users can store the data in the register via TCP/IP, RS-232 or RS-485 communication and easily read the statistics and related data of the HMI on the DIAView SCADA System.
HMI connection status

DIAView connection status