Renewable Hybrid Power System
 

RenE OutD 8700-48

     
 
Renewable Hybrid Power System - RenE OutD 8700-48

Delta’s new RenE-OutD 8700-48 renewable-hybrid solution provides the network site power with any combination of AC grid and diesel generator power with renewable solar or wind energy sources. The RenE-OutD 8700-48 is based on the OutD cabinet with various climate management options for the different environments worldwide.

The system includes automatic transfer switch (ATS) for AC-grid/Genset input, rectifiers, solar converters, power dis-tribution unit for solar and wind power, load and battery connections. Depending on the power, backup and battery life time requirement the system is expandable with battery cabinets.The Delta controller is responsible for the energy and site infrastructure management and supervision.

The fully integrated solution and careful energy management minimize the waste of energy during the day / night en-ergy cycling process.RenE secures reliable power supply even in remote and rural areas. It is energy efficient and OPEX optimized solu-tion ensures lower CO2 emissions.
 
     
 
 
 
Power up to 8.7kW, high power density
Renewable green energy by wind and solar power
Cyclic battery discharge for genset fuel efficiency
Delta controller for ultimate energy management and site control
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
Remote areas with difficult site access
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
 
 
Grid Input Voltage (nominal): 3 x 230VAC(L-N); 3L, N, PE
Grid Input Voltage (range): 88 - 300VAC
Grid Input Frequency: 45 - 66Hz
Generator Input Voltage (nominal): 3 x 230VAC(L-N); 3L, N, PE
Generator Input Current Nominal / Phase: 32ARMS
Renewable Input Connection: 3 feeds 50A
Renewable Input Voltage Range: 60-150VDC
Renewable Input Current Max / Pole: 48ADC
Output Rectifier Power: 8.7kW max
Output Solar Power: 3 x 4.3kW peak
Output Voltage Range: 42 - 58VDC; 53.5VDC nom
Battery MCB: 1 - 7 x 80 - 120A
Batt-capacity Basic Cabinet: 380Ah
Batt-capacity Expansion Cabinet: 760Ah
Ambient Temperature: -45 to +45°C(-49 to + 113°F)
Safety: IEC/EN 60950
EMC: EN 300 386
Protection: ETS 300 019 Part 1-4
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.