Outdoor Telecom Power System
 

ESOF200-ECU Series

     
 
Outdoor Telecom Power System - ESOF200-ECU Series

There are lots of external forces can threaten the outdoor system, not only the temperature but also the humidity. Then the cooling function plays an important role in the power system, and the flexibility is also the common requirement to apply several kinds of electronics. ESOF200-ECU Series is developed for that.

Beside well protected by robust enclosure with IP55 class, the internal configuration can be adjusted easily, such as the numbers of wall layers, the type of thermal systems.

To keep the sensitive modules, batteries functioning in a high level and to reduce the CAPEX and OPEX, ESOF200-ECU Series is the ideal solution for the challenges. Your concern, our mission.
 
     
 
 
 
-48VDC output for telecommunication applications
Fan cooling
IP55 protection class for outdoor application
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
AC Input Voltage (nominal): Single phase; 100 – 120 / 200 – 240VAC; 4W (L1, L2, N, PE)
AC Input Voltage (range): 100 – 120 / 200 – 240VAC
Frequency: 50 / 60Hz
DC Input Voltage (nominal): -54VDC
DC Input Voltage (default): -54VDC
DC Input Voltage (adjustable range): -43 to -58VDC
Maximum Power @ nominal Input: Single phase:160A (Max.)
Dimensions (W x H x D): 762 x 1829 x 1041mm (30 x 72 x 41in)
Weight: approx. 256kg (564.3Ib) (battery excluded)
Operating Temperature: -20 to +50 ᵒC (-4 to +122 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan
Environment: RoHS
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.