Outdoor Telecom Power System
 

ESOF028-ECA Series

     
 
Outdoor Telecom Power System - ESOF028-ECA Series

There are lots of external forces can threaten the outdoor system, not only the temperature but also the humidity. Then the cooling function plays an important role in the power system, and the flexibility is also the common requirement to apply several kinds of electronics. ESOF028-ECA Series is developed for that.

Beside well protected by robust enclosure with IP55 class, the internal configuration can be adjusted easily, such as the numbers of wall layers, the type of thermal systems.

To keep the sensitive modules, batteries functioning in a high level and to reduce the CAPEX and OPEX, ESOF028-ECA Series is the ideal solution for the challenges. Your concern, our mission.
 
     
 
 
 
-48VDC output for telecommunication applications
Air-con, Fan and TEC cooling
IP55 protection class for outdoor application
Perfectly integrated with Delta Telecom Power system controller
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
AC Input Voltage (nominal): Single phase, 4W (L1, L2, N, PE); 100 - 120VAC
Frequency: 50 / 60 Hz
DC Input Voltage (nominal): 1. 54VDC, 39A (Max.) 2. 54VDC, 46A (Max.)
Dimensions (W x H x D): 856.8 x 2132.8 x 1156.1mm (33.7 x 84.0 x 45.5in)
Weight: approx. 215.5kg (475Ib) (empty enclosure)
Operating Temperature: 0°C to +46°C (32°F to +115°F)
Storage Temperature: -40°C to +70°C (-40°F to +158°F)
Cooling: Air-con., Fan and TEC
Environment: RoHS
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.