Outdoor Telecom Power System
 

ESOA020-HCU Series

     
 
Outdoor Telecom Power System - ESOA020-HCU Series

To ensure the whole site functions superbly, besides the gorgeous power system, the tailor-made enclosure is essential. No doubt, ESOA020-HCU Series is the elegant choice in Outdoor Power System.

ESOA020-HCU Series offers several enclosure sizes, for the space-critical condition, this is one of the important factors to achieve the goal of space usage efficiency.

The whole system combines high power density rectifiers, intelligent controller and adaptable PDUs, performing in high level in a robust enclosure.

Besides well protected by IP55 class enclosure, highly flexible thermal system can overcome different environmental challenges, that is, not only the battery life can be lengthened, but the sensitive system can work in a perfect condition.
 
     
 
 
 
-48VDC output for telecommunication applications
-48VDC battery string Thermal-Electric-Cooler/Heater (TEC/H)
IP55 protection class for outdoor application
Perfectly integrated with Delta Telecom Power system controller
Advantage 1kW rectifier module
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): Single phase; 100 - 240VAC; 3W
Frequency: 50 / 60Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -42 to -58VDC
Maximum Power @ nominal Input: 600W@100VAC; 1000W@200VAC; 650W@110VAC; 1000W@230VAC
Dimensions (W x H x D): 335 x 488 x 484mm (13.2 x 19.2 x 19in)
Weight: approx. 57 kg (125.4Ib)
Operating Temperature: -40 to +46 ᵒC (-40 to +114 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: TEC
Environment: RoHS
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.