Outdoor Telecom Power System
 

ESOF006-EBB Series

     
 
Outdoor Telecom Power System - ESOF006-EBB Series

The Delta Outdoor cabinet is the choice from the tropics to the arctic when space is scarce or site density needs to be increase cost-effectively.

The Delta Outdoor series offers several size options, ensuring right dimensions for telecom equipment. A flexible con-figuration is the way to tailor solutions for your demand, and our Outdoor cabinets offer and option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.
 
     
 
 
 
-48V DC input for Battery applications.
300W cooling capacity.
IP55 protection class for outdoor application.
Space saving – compact dimension in height to reduce cabinet size.
Perfectly integrated with Delta Telecom Power system controller.
Day and night acoustic noise - internal / external fan speed control.
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): -48VAC
Input Voltage (range): -42VAC to -58VAC
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -42 to -58VDC
Dimensions (W x H x D): 800 x 2100 x 800mm (31.49 x 82.67 x 31.49in)
Weight: approx. approx. 190kg (418.87Ib)
Operating Temperature: 0 to +45 ᵒC (32 to +131 ᵒF)
Storage Temperature: -40 to +50 ᵒC (-40 to +122 ᵒF)
Cooling: DC air conditioner
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.