Outdoor Telecom Power System
 

ESOA400-QBA Series

     
 
Outdoor Telecom Power System - ESOA400-QBA Series

The Delta Outdoor cabinet is the choice from the tropics to the arctic when space is scarce or site density needs to be increase cost-effectively.

The Delta Outdoor series offers several size options, ensuring right dimensions for telecom equipment. A flexible con-figuration is the way to tailor solutions for your demand, and our Outdoor cabinets offer and option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.
 
     
 
 
 
80W/K cooling capacity for upper compartment
TEC cooler for battery compartment
IP55 protection class for outdoor application
Space saving – compact dimension in height to reduce cabinet size
Perfectly integrated with Delta Telecom Power system controller
Day and night acoustic noise - internal / external fan speed control
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 3Φ4W+PE; VL-L: 380VAC; VL-N: 220VAC
Input Voltage (range): VL-L: 380/400/415 (±20%); VL-N: 220/230/240 (±20%)
Frequency: 45 - 66Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -42 to -58VDC
Maximum Power @ nominal Input: 21kW
Dimensions (W x H x D): 800 x 2060 x 800mm (31.49 x 81.10 x 31.49in)
Weight: approx. 180kg (396.83Ib) (without rectifier and battery)
Operating Temperature: 0 to +45 ᵒC (32 to +131 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: HEX + TEC
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.