Outdoor Telecom Power System
 

ESOA300-HAJ Series

     
 
Outdoor Telecom Power System - ESOA300-HAJ Series

ESOA300-HAJ Series combines high power density rectifiers, intelligent controller and adaptable PDUs, performing in high level in a robust enclosure.

Besides well protected by IP55 class enclosure, highly flexible thermal system such as fan cooling can overcome different environmental challenges, that is, not only the battery life can be lengthened, but the sensitive system can work in a perfect condition.
 
     
 
 
 
High Performance Outdoor Enclosure for Harsh Environment
Compact Design 5U Power System
Leading Efficiency 96.4%
24 / 7 Monitoring and Control
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 380/400/420VAC Three phase
Input Voltage (range): 90 - 300VAC; De-rating ≤ 176VAC (Line - Neutral)
Frequency: 45 - 65Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -43 to -58VDC
Maximum Power @ nominal Input: 12kW
Dimensions (W x H x D): 750 x 1500 x 750mm (29.52 x 59.05 x 29.52in)
Weight: approx. 110kg (242.50lb) (battery excluded)
Operating Temperature: -40 to +50ᵒC (-40 to +122 ᵒF )
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.