Outdoor Telecom Power System
 

ESOA300-HAH Series

     
 
Outdoor Telecom Power System - ESOA300-HAH Series

The Delta outdoor power system is the choice from the tropics to the arctic when space is scarce or site density needs to be increased cost-effectively.

The ESOA300-HAH Series offers several size options, ensuring right dimensions for telecom equipment. A flexible configuration is the way to tailor solutions for your demand, and our outdoor cabinets offer an option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.
 
     
 
 
 
Aluminum Enclosure
20U housing space for telecoms equipment
Accomadatable for 2 banks of 150Ah battery
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 1Φ3W 220VAC / 3Φ5W 380VAC (configurable)
Input Voltage (range): 90 - 300VAC; De-rating ≤ 184VAC (Line - Neutral)
Frequency: 45 - 65Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -43 to -58VDC
Maximum Power @ nominal Input: 20kW
Dimensions (W x H x D): 790 x 2000 x 650mm (without external cooling units)
Weight: approx. 76kg (empty enclosure )
Operating Temperature: -10 to +50ᵒC (14 to +122 ᵒF )
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.