Outdoor Telecom Power System
 

ESOA45-CAA Series

     
 
Outdoor Telecom Power System - ESOA45-CAA Series

When dealing with the challenge of external force, Delta Outdoor Power System is the optimal choice no matter in tropic or in arctic.

EOSA45-CAA Series is the outstanding outdoor power system with flexibility. To meet the specific demand, not only the size and the wall layers, the configuration inside and thermal systems are also adjustable, makes ESOA45-CAA Series your most suitable solution.
 
     
 
 
 
5U housing space for telecoms equipment.
Battery space up to 12V battery 100Ah 4 blocks.
Leading Efficiency 95.2%
24 / 7 Monitoring and Control
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 1Φ3W+PE; VL-N: 220VAC
Input Voltage (range): VL-N: 220/230/240 (±20%)
Frequency: 50 - 60Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -42 to -58VDC
Maximum Power @ nominal Input: 2.55kW
Dimensions (W x H x D): 650 x 1150 x 650mm (25.59 x 45.27 x 25.59Ib)
Weight: approx. 90kg (198.41Ib) (without rectifier and battery)
Operating Temperature: 0 to +50 ᵒC (32 to +122 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.