Outdoor Telecom Power System
 

ESOF001-EAC Series

     
 
Outdoor Telecom Power System - ESOF001-EAC Series

ESOF001-EAC Series is the elegant choice offers several enclosure sizes in Outdoor Battery Cabinet. Thermal system is optional, such as fan cooling can overcome different environmental challenges, that is, not only the battery life can be lengthened, but the sensitive system can work in a perfect condition.
 
     
 
 
 
Alarm and monitor independently
Aluminum Enclosure
3-point locking mechanism
Accommodate for 2 banks of 200Ah battery
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Dimensions (W x H x D): 765 x 1350 x 814mm (30.11 x 53.14 x 32.04in)
Weight: approx. 100kg (220.46Ib) (battery excluded)
Operating Temperature: 0 to +60 ᵒC (+32 to +140 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.