Outdoor Telecom Power System
 

ESOA015-HAC Series

     
 
Outdoor Telecom Power System - ESOA015-HAC Series

ESOA015-HAC Series is ideal for remote OLT applications with high reliability 48V DC power system. It is modular, expandable and can be easily installed, also with high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

To maintain all aspects of the power performance, working perfectly at extremely high efficiency up to 95.2% and keeping low consumption, not to mention the ultra-leading power density, makes ESOA015-HAC Series the extraordinary green design and the savior of reducing CO2.

Relying on the advanced real time monitoring mechanism and comprehensive battery management, ensuring prevention before problems and lengthening the battery life can reach each component’s full potential in a compact 2U shelf and generate savings in OPEX.
 
     
 
 
 
Compact Design
Easy Maintenance
High Reliability
Quiet Operation
24 / 7 Monitoring and Control
 
 
 
Optical Line Terminal
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 200 / 220 / 240VAC; Single Phase
Input Voltage (range): 90 - 300VAC; De-rating ≤ 184VAC (Line - Neutral)
Frequency: 45 - 66Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -53.5VDC
Output Voltage (adjustable range): -42 to -58VDC
Maximum Power @ nominal Input: 850W (Redundancy N+1)
Dimensions (W x H x D): 765 x 1350 x 814mm (30.11 x 53.14 x 32.04in)
Weight: approx. 100kg (220.46Ib) (battery excluded)
Operating Temperature: 0 to +60 ᵒC (+32 to +140 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.