Outdoor Telecom Power System
 

ESOA060-HBA Series

     
 
Outdoor Telecom Power System - ESOA060-HBA Series

EOSA060-HBA Series combines high efficiency rectifiers, intelligent controller and Li-ion battery, performing in high level in a robust enclosure.

Besides well protected by IP55 class enclosure, highly flexible design for mounting, such as pole mounted and wall mounted can meet different space constraint.

With the Wi-Fi function, maintenance can access the system on the ground. It makes the maintenance more safe and convenient.
 
     
 
 
 
IP55 Enclosure
Wi-Fi Access
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 1Φ2W +PE; VL-N: 220VAC
Input Voltage (range): VL-N: 220/230/240 (±20%)
Frequency: 45 - 66Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -43 to -58VDC
Maximum Power @ nominal Input: 3480W (2 rectifier lots)
Dimensions (W x H x D): 286 x 550 x 600mm (11.25 x 21.65 x 23.62in)
Weight: approx. 20kg (44.09lb) (rectifier and battery excluded)
Operating Temperature: -20 to +55 ᵒC (-4 to +131 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.