Outdoor Telecom Power System
 

ESOF009-EAA Series

     
 
Outdoor Telecom Power System - ESOF009-EAA Series

There are lots of external forces can threaten the outdoor system, not only the temperature but also the humidity. Then the cooling function plays an important role in the power system, and the flexibility is also the common requirement to apply several kinds of electronics. ESOF009-EAA Series is developed for that.

Beside well protected by robust enclosure with IP55 class, the internal configuration can be adjusted easily, such as the numbers of wall layers, the type of thermal systems.

To keep the sensitive modules, batteries functioning in a high level and to reduce the CAPEX and OPEX, ESOF009-EAA Series is the ideal solution for the challenges. Your concern, our mission.
 
     
 
 
 
IP55 protection class for outdoor application
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): -54VDC
Input Voltage (range): -54VDC
Input Voltage (adjustable range): -40 to -59VDC
Maximum Power @ nominal Input: 200A (Max.)
Dimensions (W x H x D): 850 x 2060 x 850mm (33.46 x 81.10 x 33.46in)
Weight: approx. 170kg (374.78Ib)
IP Protection: IP55
Operating Temperature: -10 to +55 ᵒC (14 to +131 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan: 250W/K
Safety: IEC/EN60950
EMC: EN 300 386; Conduction: class A; Radiation: class B
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.