Outdoor Telecom Power System
 

ESOA300-HAF Series

     
 
Outdoor Telecom Power System - ESOA300-HAF Series

When dealing with the challenge of external force, Delta Outdoor Power System is the optimal choice no matter in tropic or in arctic.

EOSA300-HAF Series is the outstanding outdoor power system with flexibility. To meet the specific demand, not only the size and the wall layers, the configuration inside and thermal systems are also adjustable, makes EOSA300-HAF Series your most suitable solution.

Safer system makes lower cost. Besides IP55 class enclosure, the keyless design, e-lock, with remotely door control and local RFID access function also strengthens all aspects of the safety.
 
     
 
 
 
16U housing space for telecoms equipment
Battery space up to 12V battery 8 blocks
24 / 7 Monitroing and Control
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): Single phase; 220VAC; 3W (L, N, PE), Three phase; VL-L: 380VAC; VL-N: 220VAC; 5W (L1, L2, L3, N, PE)
Input Voltage (nominal): 85 - 300VAC; De-rating ≤ 176VAC (Line - Neutral)
Frequency: 45 - 66Hz
Output Voltage (nominal): -54VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -43 to -58VDC
Maximum Power @ nominal Input: 17.4kW
Dimensions (W x H x D): 800 x 2060 x 750mm (31.49 x 81.10 x 29.53in)
Weight: approx. 170 kg (374.78Ib)
IP Protection: IP55
Operating Temperature: -10 to +45 ᵒC (14 to +113 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Cooling: Fan: 250W/K
Safety: CE Compliance (rectifier and system); EN, UL, CAN/CSA (rectifier)
EMC: EN 300 386 (rectifier)
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.