Indoor Telecom Power System
 

DPD 600 Series

     
 
Indoor Telecom Power System - DPD 600 Series

The 2U DCPDU (Power Distribution Unit) is belongs to the Delta product series. This high power-density system is ideal for space critical applications.

The 2U DCPDU includes individual breaker O/P terminal blocks, easy installation and expandability add to the success of the system.

Delta is known for quality and product reliability, and to this solution has been added cost- effectiveness.
 
     
 
 
 
Module design, front access for simple maintenance.
Compact design, saves valuable floor space.
Breaker trip report for remote system monitoring.
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (range): +24 VDC / -48 VDC
Input Connections: Bolt & Screw (2-hole lugs 3/8”)
Output Power Distributions: Breaker positions up to 18 (Load A x9 + Load B x9, breakers are optional)
Output Connections: Bolt & Screw (2-hole lugs 1/4” & 3/8”)
Dimensions (W x H x D): 482.5 x 87.7 x 305.5mm (19.0 x 3.45 x 12.03in)
Weight: approx. 9kg (19.34Ib)
Operating Temperature: -40 to +65 ᵒC (-40 to +149 ᵒF)
Safety: UL, CE Compliance
Environment: RoHS

 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.