Indoor Telecom Power System
 

ESFA2300-HCU Series

     
 
Indoor Telecom Power System - ESFA2300-HCU Series

Persuading for cost effective and energy saving goals, Delta Indoor Power System is the solution for the challenge, and the almighty ESFA2300-HCU Series is the typical representative with providing 2300A of the power for 48V system.

Due to the battery health management and the trustworthy monitoring mechanism, the battery condition is under your control and you can manage the whole system in a laid back way no matter where you are.
 
     
 
 
 
-48VDC output for telecommunication applications
Perfectly integrated with Delta Telecom Power system controller
Light Weight Plug-in Modules for Simple Installation and Maintenance
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): Three phase; VL-L: 380VAC; VL-N: 220VAC; 5W (L1, L2, L3, N, PE)
Input Voltage (range): 208/220/240VAC utility and 380/400/480VAC utility
Frequency: 50 - 60 Hz ±5%
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -43 to -58VDC
Maximum Power @ nominal Input: 119.6kW
Dimensions (W x H x D): 600 x 2137 x 595mm (23.6 x 84.1 x 23.4in)
Weight: approx. 317.5kg (700Ib) (without rectifier)
Operating Temperature: -40 to +65 ᵒC (-40 to +149 ᵒF)
Storage Temperature: -40 to +80 ᵒC (-40 to +176 ᵒF)
Environment: RoHS
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.