Indoor Telecom Power System
 

DPS 6000 series

     
 
Indoor Telecom Power System - DPS 6000 series

DPS 6000 series are power systems designed for telecom power or network power. The efficiency of rectifier is up to 96%. The systems monitor status alarms of rectifiers and control output voltage by Delta Controller. All parameters of system are controlled by Delta Controller.

The product is also designed to meet the requirements for usage in 23in racks or 600mm wide cabinets.
 
     
 
 
 
Perfect Integration with Delta Outdoor/Indoor Enclosure
Compact Design 1U System
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): Three phase; VL-L: 380VAC; VL-N: 220VAC; 5W (L1, L2, L3, N, PE)
Input Voltage (range): 380 - 480VAC
Frequency: 50 - 60Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -42 to -58VDC
Maximum Power @ nominal Input: 24kW
Dimensions (W x H x D): 529 x 87.6 x 400mm (20.82 x 34.48 x 15.74in)
Weight: approx. 30.6kg (67.46Ib)
Operating Temperature: -25 to +65 ᵒC (+13 to +149 ᵒF)
Storage Temperature: -25 to +55 ᵒC (-40 to +131 ᵒF), in packaging
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.