Indoor Telecom Power System
 

Indoor Rack

     
 
Indoor Telecom Power System - Indoor Rack

Delta Rack Series is a tailor-made solution can be used with Delta power system. The complete system combines high power efficiency rectifiers, smart controller and reliable PDUs.

Modular design for easy installation, Flexible and adjustable tray design, fulfill different demand for the configuration of equipment and battery space.
 
     
 
 
 
Battery space up to 12V battery 8 blocks
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Dimensions (W x H x D): 692 x 1400 x 604mm (27.2 x 55.1 x 23.7inch)
Weight: approx. 35kg (77.16lb)
Operating Temperature: 0 to +45 ᵒC (32 to +131 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.