Indoor Telecom Power System
 

ESAA150-CTA Series

     
 
Indoor Telecom Power System - ESAA150-CTA Series

Delta ESAA150-CTA series power system consisting of compact shelf enclosures, rectifier modules and related power distribution units, is under the control of control and Supervisory Unit. User can operate the system via the user friendly, LCD interface. Meanwhile, with the Delta power system management software. Delta ESAA150-CTA series power system is designed to meet the demands of today’s and tomorrow’s wireless and wire-line network applications.

It combines a compact, modular design and intelligent power features and is manufactured in our modern ISO 9001 and TL 9000 certified facility.
 
     
 
 
 
Perfect Integration with Delta Outdoor Enclosure
Compact Design 19" 3U System
Wide input voltage range 90 to 300 VAC
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
 
 
Input AC Connection: Terminal 3P/50A L + N + PE
Input nominal Voltage: 200 – 240 VRMS (L-N)
Input Voltage Range: 90 - 300 VRMS
Frequency Range: 45 - 65 Hz
Current Nominal / phase: 14 ARMS
Output Voltage (nominal): 54VDC
Output Voltage (default): 48VDC
Output Voltage (adjustable range) 42 to 58VDC
Maximum Power @ nominal Input: 8.1W
Dimensions (W x H x D): 399 x 399 x 375mm (15.70 x 15.70 x 14.76in)
Weight: 30kg (66.13Ib) (without rectifier)
IP Protection: IP 20
Environment: RoHS
Safety: CE, TUV


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.