CabD 3000

Persuading for cost effective and energy saving goals, Delta Indoor Power System is the solution for the challenge, and the almighty CabD 3000 Series is the typical representative with providing from 1000 A to over 10000 A power for 48 V system.

Due to the battery health management and the trustworthy monitoring mechanism, the battery condition is under your control and you can manage the whole system in a laid back way no matter where you are.

Product Introduction

Features & Benefits
  • Scalable power system up to 144 kW per cabinet and max 768 kW parallel applications
  • Perfectly integrated with Delta Telecom Power system controller
  • Light Weight Plug-in Modules for Simple Installation and Maintenance
Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
Specifications
  1. Input Configuration:
    3L + PE (DPR 6000B-48 based)
    3L + N + PE (DPR 4000B-48 ver)

  2. Input Voltage (range): 400 VRMS (L-L), 230 VRMS (L-N)

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): 53.5 VDC

  5. Output Voltage (default): 48 VDC

  6. Weight: 100 to 300 kg (220.46 to 661098 lb)

  7. IP Protection: IP20

  8. Operating Temperature: -25 to +45°C (-13 to +113°F)

  9. Storage Temperature: -40 to +80°C (-40 to +176°F)

  10. Environment:RoHS, ETSI EN 300 019-1-3

  11. Safety Standard, IEC 60950

     
Download

Fact sheet / 737 KB