Indoor Telecom Power System
 

CellD system fixation

     
 
Indoor Telecom Power System - CellD system fixation

The Delta CellD systems offer several sizes and fixing options for indoor and outdoor applications, ensuring right di- mensions for telecom equipment. A flexible configuration is the way to tailor solutions for your demand. In indoor appli- cation CellD systems would be installed, among others, into support cabinets (SC family) or wall mounting covers (WB family).

New support cabinets offer flexible modular configuration with battery shelves and 19” rack supporters inside. Wall boxes are an ideal option for installing the CellD rack systems directly on the wall to have the simplest and most cost effective configuration.

Delta is known for quality and product reliability – in this solution that has been combined to optimize the total cost of ownership.
 
     
 
 
 
Modular structure supporting flexible configuration, with 19"and 21"
Front door and rear panel as optional equipments
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
  SC family
 
Five different heights of cabinets: 620 / 770 / 1300 / 1800 / 2000 mm and two depth options: 600 / 450 mm
Modular structure supporting flexible configuration, with 19” and 21” supporters and battery shelves
IP Protection:IP 20
Front door and rear panel as optional equipments

  WB family
 
Three different heights of cabinets: 5 / 8 / 12 U (internal space)
19" standard supporters
IP Protection:IP 20
Front door as optional equipment


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.