Indoor Telecom Power System
 

CellD 600

     
 
Indoor Telecom Power System - CellD 600

The CellD 600 belongs to the Delta CellD product series. This high power density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations.

The system includes up to six rectifiers, AC and DC connections, battery connection and Delta controller. In addition, easy installation and expandability add to the success of the system.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.
 
     
 
 
 
Perfect Integration with Delta Outdoor Enclosure
Compact Design 19” 5U distribution unit and rectifier shelf 2U - 4U
Remote Monitoring Interface
Battery Management System
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
     
 
Specifications
 
 
 
 
Input Connection: 2 x (3L + N + PE)
Output Voltage (nominal): 3 x 230 VRMS (L-N)
Input Voltage (range): 88 - 300 VRMS
Frequency range: 45 - 66 Hz
Current nominal / phase(one AC line for two rect. shelves): 26.5 ARMS
Output Voltage (nominal): 54VDC
Output Voltage (default): 48VDC
Output Voltage (adjustable range) 42 to 58VDC
Maximum Power @ nominal Input: 34.8kW
Dimensions (W x H x D): 399 x 399 x 375mm (15.70 x 15.70 x 14.76in)
IP Protection: IP 20
Weight: 30kg (66.13Ib)
Environment: RoHS
Safety Standard: IEC/EN 60950
EMC Standard: EN 300 386


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.