Indoor Telecom Power System
 

CellD 40

     
 
Indoor Telecom Power System - CellD 40

CellD systems are small, just like cells. They can be embedded in the telecom infrastructure and are often used in OutD outdoor solutions. The products in this series are light and designed especially for installations with limited space offering high density of the installed power.

The system includes high efficiency rectifiers, AC and DC connections, battery connection and Delta controller. In addition to advanced supervision, short depth and easy installation are the success factors of the system.

Delta is known for quality and product reliability – in this solution that has been combined to optimize the total cost of ownership.
 
     
 
 
 
19in rack mounted system up to 2.55 kW
Compact Design 1U System
Option for enhanced monitoring and controlling
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
 
 
Input Configuration: (L + N + PE)
Input Voltage (range): 80 - 300VAC
Frequency: 45 - 66Hz
Output Voltage (nominal): 53.5VDC
Output Voltage (default): 48VDC
Output Voltage (adjustable range): 42 to 58VDC
Maximum Power @ nominal Input: 2.55kW
Dimensions (W x H x D): 444 x 43.6 x 280mm (17.2 x 1.7 x 10.6in)
Weight approx. 4.1kg (9Ib)
IP Protection: IP 20
Operating Temperature: -45 to +65 ᵒC (-49 to +149 ᵒF)
Environment: RoHS, ETSI EN 300 019-1-3
EMC Standard: EN 300 386
Safety Standard: IEC 60950


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.