Part Number Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
Package LxWxH
(mm)
PACSR48010 85~265 48 10.5 500 93.5 PCB Mounting 110.8x50.8x13.7
PACSR12042 85~265 12 42 500 93 PCB Mounting 110.8x50.8x13.7
PACSR24021 85~265 24 21 500 93 PCB Mounting 110.8x50.8x13.7
PACSR28018 85~265 28 18 500 93 PCB Mounting 110.8x50.8x13.7