Part Number Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
Package LxWxH
(mm)
H60SB0A050NRDC 9~60 0~60 50 3000 96 1/2 brick 63.2x60.6x13
T31SN12008 9~53 3.3~16.5 8 100 98 1/32 brick 19.1x23.4x9.6
T31SN24005 9~53 5~30 4.5 100 98 1/32 brick 19.1x23.4x9.6
E50SN12051 40~60 12 51 600 97.3 1/8 brick 58.4x22.8x12.7
V50SN12017 40~60 12 17 200 97 1/16 brick 33x22.8x9.5