伺服器電源

台達提供從入門級伺服器所需的300瓦電源,到高達針對特大型複合處理系統的數千瓦電源。台達持續積極開發符合SSI法規的伺服器用電源產品,亦提供中端和高端應用需求高可靠度的冗餘電源(RPS)產品。

 

CRPS Gen 3
Model Name Input Volt Max Output Current (Amps) Power Efficiency Dimension Remark
+3.3V +5V +12V L/H +12V 240dc -12V +12Vsb (Watt) (%) (H)*(W)*(L) mm
DPS-550AB-22 90-264Vac/180-300Vdc -- -- 45.8 45.8 -- 2.1 550 80+ Platinum 40.0*73.5*185.0 PMBus, support 240Vdc input
DPS-850AB-4 90-264Vac/180-300Vdc -- -- 70.8 70.8 -- 2.1 850 80+ Platinum 40.0*73.5*185.0 PMBus, support 240Vdc input
DPS-1300AB-6 90-264Vac/180-300Vdc -- -- 83/108 108.0 -- 2.1 1300 80+ Platinum 40.0*73.5*185.0 PMBus, support 240Vdc input
DPS-1600AB-13 90-264Vac/180-300Vdc -- -- 83/132 132.0 -- 2.1 1600 80+ Platinum 40.0*73.5*185.0 PMBus, support 240Vdc input
DPS-2000AB-2 90-264Vac/180-300Vdc -- -- 83/162 162.0 -- 3.0 2000 80+ Platinum 40.0*73.5*195.0 PMBus, support 240Vdc input
DPS-2200AB-2 90-264Vac/180-300Vdc -- -- 95/178 178.0 -- 3.0 2200 80+ Platinum 40.0*73.5*265.0 PMBus, support 240Vdc input
DPS-550AB-19 90-264Vac/180-300Vdc -- -- 45.8 45.8 -- 2.1 550 80+ Platinum 40.0*73.5*185.0 PMBus, support 240Vdc input
DPS-850AB-3 90-264Vac/180-300Vdc -- -- 70.8 70.8 -- 2.1 850 80+ Platinum 40.0*73.5*185.0 PMBus, support 240Vdc input
DPS-1300AB-4 90-264Vac/180-300Vdc -- -- 83/108 108.0 -- 2.1 1300 80+ Titanium 40.0*73.5*185.0 PMBus, support 240Vdc input
1U Non-Redundant
Model Name Input Volt Max Output Current (Amps) Power Efficiency Dimension Remark
+3.3V +5V +12V +48V -12V +5Vsb (Watt) (%) (H)*(W)*(L) mm
DPS-400AB-17 90-264Vac 10.0 16.0 32.5 -- 0.5 2.0 400 80+ Gold 40.5*81.5*150 PMBus
DPS-500AB-22 90-264Vac 15.0 18.0 35.0 -- 0.5 2.0 500 80+ Platinum 40.5*81.5*150 PMBus
DPS-650XB-1 90-264Vac 18.0 20.0 52.0 -- 0.5 3.0 650 80+ Platinum 40*100*240 PMBus
DPS-750AB-26 180-264Vac 18.0 28.0 66.0 -- 0.5 3.0 800 80+ Platinum 40*100*240 PMBus, high line only
DPS-950AB A 180-264Vac 18.0 28.0 75.0 -- 0.5 3.0 950 80+ Platinum 40*81.5*240 PMBus, high line only
1U Redundant Slim
Model Name Input Volt Max Output Current (Amps) Power Efficiency Dimension Remark
+3.3V +5V +12V +48V +12Vsb +5Vsb (Watt) (%) (H)*(W)*(L) mm
DPS-350AB-30 90-264Vac -- -- 29.0 -- 3.0 -- 350 80+ Platinum 40*51.3*240 PMBus
DPS-550AB-13 90-264Vac -- -- 45.0 -- 3.0 -- 550 80+ Platinum 40*51.3*240 PMBus
DPS-650AB-11 90-264Vac -- -- 52.9 -- -- 4.0 650 80+ Platinum 40*51.3*300 PMBus
DPS-650AB-14/10 90-264Vac -- -- 52.9 -- 2.0 -- 650 80+ Platinum 40*51.3*280 PMBus
DPS-400AB-28 90-264Vac -- -- 20.8 -- -- 2.0 450 80+ Platinum 40.25*54.5*221 PMBus
DPS-450AB-8 90-264Vac -- -- 37.0 -- -- 2.0 770 80+ Gold 40.25*54.5*322 PMBus
DPS-770GB 90-264Vac -- -- 62.5 -- -- 4.0 770 80+ Platinum 40.25*54.5*322 PMBus
DPS-1100AB-16 90-264Vac -- -- 90.0 -- -- 4.0 1100 80+ Platinum 40.25*54.5*322 PMBus