資料網路系列

第二代的資料通信等領域用到的點負載功率模組與NC系列的產品相比,可以適應更寬的輸入電壓範圍,這樣它就可以與更廣的母線電壓匹配應用。第二代的資料通信等領域用到的點負載功率模組可以輸出3安培到80安培的電流以滿足不同的應用需求。

Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
PackageLxWxH
(mm)
D12S05020-1 4.5~13.2 0.59~5 20 100 93.4 Through hole 30.5x15.5x12
D12S300-1 4.5~13.8 0.6~5 60 300 94 Through hole 65.53x31.75x11.0
D12S400 10.8~13.2 0.8375~5 80 400 94 Through hole 61.0x31.8x12.3
NE12S0A0H03 3~13.8 0.59~5 3 15 92.5 DIP 9.4x15.5x7.9
NE12S0A0H06 3~13.8 0.59~5.1 6 30.6 94.5 DIP 10.4x16.5x11.5
NE12S0A0H10 3~13.8 0.59~5.1 10 51 94 DIP 10.4x16.5x11.5
NE12S0A0V03 3~13.8 0.59~5 3 15 92.5 DIP 9.4x15.5x7.9
NE12S0A0V06 3~13.8 0.59~5.1 6 30.6 94.5 DIP 10.4x16.5x11
NE12S0A0V10 3~13.8 0.59~5.1 10 51 94 DIP 10.4x16.5x11