Temperature Controllers

Temperature controllers are measurement devices used for temperature control. Dividing into thermocouple-type and resistor-type, the electronic temperature controllers obtain the temperature change from the sensor and send the measured data to the electronic processor. The output device will then control the temperature variation within a specific range.

Delta's DT series temperature controller has fast output response, accurate PID parameter auto-tuning, supports the Modbus communication protocol and is built-in with various output types, allowing different systems to reach a stable control status very quickly. In addition, all series comply with international installation dimensions as well as CE and UL international safety approvals.
 

Downloads Videos

Quick Download