Delta’s modular temperature controller series is designed for applications with limited space and requiring flexible configuration. These controllers feature a slim and compact form factor that optimizes space utilization within control panels or equipment. They support flexible modular expansion, allowing PID control loops, input/output (I/O), and communication modules to be added as needed for maximum system configuration flexibility.
Leveraging Delta’s core temperature control technologies, our modular controllers provide high-precision temperature measurement and high-speed input sampling, along with a wide range of built-in control methods. The DTDM series, in particular, offers advanced control algorithms such as cascade, feedforward, and multi-loop control, ensuring reliable temperature performance even under demanding process conditions.
In addition, Delta’s modular temperature controllers support mainstream communication protocols, including EtherCAT, Ethernet, and RS-485, enabling seamless integration with PLCs, HMIs, or host systems for intelligent monitoring and management. They are an ideal choice for semiconductor equipment, ovens, extruders, packaging machinery, testing equipment, and multi-point temperature control systems, helping you optimize space while achieving efficient and precise temperature control.