Temperature Controllers

Delta offers a wide range of temperature control solutions, featuring both modular and panel-mount temperature controllers. These solutions are engineered to meet precise temperature control requirements, from single-point applications to complex industrial processes.

Our temperature controllers offer a series of key technological advantages, including high-precision measurement and fast sampling cycles to ensure accurate and real-time temperature input; stable communication capabilities and multiple control modes for flexible integration and operational versatility; and advanced temperature control algorithms that deliver reliable performance even under demanding process conditions.

Delta’s temperature controllers are widely used across industries such as semiconductors, plastics and rubber, food processing, metalworking, HVAC, and electronics manufacturing, helping customers precisely manage temperature variations to effectively enhance production efficiency and yield.

Downloads Videos

Products List

Modular Temperature Controllers

Delta’s modular temperature controller series is designed for applications with limited space and requiring flexible configuration. These controllers feature a slim and compact form factor that optimizes space utilization within control panels or equipment. They support flexible modular expansion, allowing PID control loops, input/output (I/O), and communication modules to be added as needed for maximum system configuration flexibility.

Leveraging Delta’s core temperature control technologies, our modular controllers provide high-precision temperature measurement and high-speed input sampling, along with a wide range of built-in control methods. The DTDM series, in particular, offers advanced control algorithms such as cascade, feedforward, and multi-loop control, ensuring reliable temperature performance even under demanding process conditions.

In addition, Delta’s modular temperature controllers support mainstream communication protocols, including EtherCAT, Ethernet, and RS-485, enabling seamless integration with PLCs, HMIs, or host systems for intelligent monitoring and management. They are an ideal choice for semiconductor equipment, ovens, extruders, packaging machinery, testing equipment, and multi-point temperature control systems, helping you optimize space while achieving efficient and precise temperature control.

Panel-Mount Temperature Controllers

Delta’s panel-mount temperature controller series is designed for applications requiring standalone operation and intuitive display. Equipped with various sizes, high-resolution LCD screens, and user-friendly interfaces, they are ideal for a wide range of automated equipment requiring real-time temperature monitoring.

With a sampling frequency of up to 100ms, these controllers enable precise temperature measurement. They support dual heating and cooling outputs to ensure stable achievement of target temperatures. The controllers come with a variety of built-in control modes, including programmable PID, fuzzy control, and auto-tuning, to meet diverse temperature control application needs. Additionally, they are equipped with RS-485 communication functionality for easy integration with host systems.

Delta’s panel-mount temperature controllers are widely used in industries such as plastics and rubber, food processing, ovens, semiconductors, and HVAC. They are the ideal temperature control solution for standalone equipment or small systems requiring easy operation, high accuracy, and stable performance.

Quick Download