Products List
Programmable AC Power Sources
The output power of Delta’s programmable AC power sources are from 1.5 to 9 KVA. Equipped with advanced DSP technology for accurate electronic parameters, they also have 30 sets of mainstream waveform synchronization built in for simulating various power grids, with comprehensive circuit and fan protection for ultimate safety.
Programmable DC Power Supplies
Delta’s programmable DC power supplies are switch mode power supplies. Equipped with active power factor correction, full range input voltage, and auto-switch constant voltage and current output, these are ideal for laboratory or large-scale mass production testing.
Energy Recycling System
Delta's energy recycling system can recycle up to 93% of power consumption during the burn-in testing to minimize a factory's electricity consumption in order to achieve energy optimization. The system has a modular design and thus can be customized to meet the requirements of different industries.
Automatic Test System
Delta’s automatic test system (ATS) is a comprehensive test solution. It can simulate electric vehicles or charging stations to help develop charging scenarios so that you can test all the necessary items. More than that, ATS is applied to product tests like industrial power supplies, LED power supplies, adaptors, server power supplies, and power modules.