M48000

Energy-Recycling Burn-in Chamber
Complete Integration for Efficient, Energy-saving Burn-in Testing


Delta integrates burn-in system, energy recycling system, and BIMS management system to build a one-stop energy recycling burn-in chamber. The two-side design allows 2 types of UUT test to be performed at the same time, and intuitively monitor parameters through Delta BIMS. The system features over-temperature, over-current, leakage, and open circuit protection to provide complete protection for users and equipment. It is equipped with an energy recycling system to recycle test power back to the power grid. This solves the problem of massive energy consumption during testing, which effectively reduces your utility costs. It can also integrate MES/ERP systems for remote analysis and monitoring to improve the efficiency of burn-in testing.

Product Introduction

Features & Benefits

 

  • Integration of burn-in system, management system and energy recycling system
  • Divided design allows for testing 2 types of UUT simultaneously
  • Can connect with MES/ERP system to improve test processes
  • Complete protection for users and equipment
  • Built-in BIMS for real-time monitoring
  • Effectively recycle testing energy to save on utility costs
Specification



Quick Download