E6000LV

Energy Recycling System / E6000LV

Delta Energy Recycling System E6000 supports 2 input channels and offers maximum 3000W input power of each channel. It can recover up to 91% of the power consumed by the burn-in test, send it back to the factory to achieve the goal of energy optimization. Its modular design maintains the flexibility of expansion and can be customized to meet the requirements of different applications.

Product Introduction

Key Benefits
  • Effectively recycle up to 91% energy consumption for cost saving
  • Modular design for flexible configuration
  • Integrated communication control platform to perform data analysis and remote monitoring
Energy Optimization Expert. Improve Energy Consumption Efficiency
Feature Highlights

Modular Design for Flexible Configuration

 
  • Recycle up to 91% energy consumption for cost saving
  • Wide range of input voltage, current, and power to achieve the testing needs
  • The input power can be amplified by parallel

Integrated Communication Control Platform

 
  • Integrated RS-485 communication control platform
  • Ethernet communication for MES/ERP integration to optimize the production process

 
Applications

OBC

Communication Equipment

Switching Power

UPS


 
Energy Recycling and Remote Programming

Quick Download