E2600

Energy Optimization Expert. Improve Energy Consumption Efficiency

Delta Energy Recycling System E2600 supports 2 input channels and offers maximum 1300W input power of each channel. It can recover up to 86% of the power consumed by the burn-in test, send it back to the factory to achieve the goal of energy optimization. Its modular design maintains the flexibility of expansion and can be customized to meet the requirements of different applications.

Product Introduction

Features & Benefits

 

  • Effectively recycle up to 86% energy consumption for burn-in testing
  • Modular design for flexible configuration
  • Improved circuit protection function to protect test objects
  • Integrated RS-485 communication control platform
  • Exclusive cloud monitoring and control system for burn-in testing
  • Customized one-stop energy recycling and burn-in system
Applications

Specifications


 
Download

Catalog Download

Quick Download