Machine Vision Platform DIAVision

Product Introduction

DIAVision Machine Vision Platform enables developers to complete vision application design, development and integration on one single platform. With its high compatibility with industrial standards and a wide range of built-in Vision Functions, DIAVision features high flexibility for value-added vision application software customization.
1
Platform
0
Barriers
Possibilities
 
Features & Benefits


Simplicity Ensures Efficiency

From design and development to deployment, all can be completed on a single platform: DIAVision. Visualize and verify your ideas at a glance. 





Abundant Vision Functions Enable Greater Adaptability 
DIAVision supports hundreds of Vision Functions for developers to skip complex algorithm processing and start vision application design immediately.
 

Packages Functions
Image
Processing 
  • 2D/3D Filtering
  • Area / Intensity
  • Blob / Stain
Measurement
  • Edge Inspection
  • Metrology
  • 3D Plane / Sphere
  • Fitting
Matching
  • Shape Finder
  • Pattern Matching
Calibration
  • 2D/3D Coordinate Transformation
  • Four-point Calibration
  • Image Undistortion
  • One-click hand-eye calibration





A Friendly Graphical Editor, WYSIWYG
No-code, drag-and-drop, easy for all
What You See Is What You Get! The DIAVision platform provides an accessible user interface with abundant graphical components, blocks, and templates to edit flows and UI by easy drag-and-drop on the screen, and to show the design results in real time.
 






Seamless Integration
Supports multiple industrial protocols with various industry standard compliance, DIAVision can be integrated with industrial devices such as GigE cameras, robotic arms, controllers, and more.







Accumulation of Know-How
All of the details are valuable assets
All of the vision functions, flow and UI designs can be stored and reused to accelerate new application development. 







 
Ready-to-Use Application Software
Install and activate ready-to-use software without trouble - suitable for users with no time and resources for customization development
 
2D VGR
Calibration, compensation, grabbing, placing, fitting
Pallet Positioning
Identification, stacking, disassembly, handling
De-Palletizing
Goods identification, unpacking and unloading
Flexible Feeding
Components orientation and separation, fast changeover
Lift-Off Lid Box
Automated carton positioning
Tire Cord Cutting & Splicing
Automated positioning, cutting and plying 



 
Be Open, Be Free
Developers can integrate existing vision algorithms with DIAVision to open up more possibilities for new application development.
 




Safeguard Your Project
What matters to you matters to us
Application Software developed on DIAVision is protected by specific mechanisms to prevent the leakage of software design secrets.
 



 
Hardware Requirements
Operating System Win10-x64 20H2
Memory 8G
Storage 32GB
Video Resolutions 1920 x 1080






Ordering & Licensing

DIAVision includes development software, and runtime software for deployment. Users can select the most appropriate product combinations based on their needs. 
Category Products & Descriptions Licensing Model Name Notes
Development
Software
Project Editor Dongle DMV-IVS
  • The full function editor includes the Vision Functions, flow and UI development and deployment
  • Activates the software through a dongle on IPCs
Runtime
Software 
Basic Image Processing Dongle DMV-IVS-U0000000
  • Activates the runtime software through a dongle on IPCs for deployment
Basic + Measurement Authorization Code DMV-IVS-SM000000
  • Requires Delta’s 3D ToF Smart Camera DMV-T
  • Requires an authorization code for software activation and deployment
Dongle DMV-IVS-UM000000
  • Activates the runtime software through a dongle on IPCs for deployment
Basic + Measurement + Alignment Authorization Code DMV-IVS-SMA00000
  • Requires Delta’s 3D ToF Smart Camera DMV-T
  • Requires an authorization code for software activation and deployment
Dongle DMV-IVS-UMA00000
  • Activates the runtime software through a dongle on IPCs for deployment
Runtime
Application
Software
Pallet Detection Authorization Code DMV-IVS-SMAC0PAL
  • Requires Delta’s 3D ToF Smart Camera DMV-T
  • Requires an authorization code for software activation and deployment

 





Quick Download
 
You can search for more files in the download center
 
Download Item
Datasheet
DIAVision Software (DMV-IVS V1.0.0)
 

Free Trial

Please fill in the following form, and Delta will contact you soon.