Integrated Motor Drive

The integrated motor drive is the combination of a traction motor, traction inverter. It is also called the heart of the powertrain system. The traction motor and traction inverter are highly integrated and compact solution for the BEV and PHEV. To be compared with the standalone soultion, integrated motor drive saves space and cost.