EC Centrifugal Blowers

Delta offers EC centrifugal blower assemblies from 190mm to 660mm diameter. All blowers include inlet cone / nozzle. The wheel is plastic or metal depending on the part number. Mounting brackets are available on some models.

Delta manufactures centrifugal fan and EC motor assemblies for a range of industries and applications. Delta provides value-added benefits of local stock, large production capacity with 13.7 million square feet, extensive reliability testing and strict quality control. For more information on Delta electronically commutated fans, please Contact Us.

Delta EC fan, a greener and smarter design for a better tomorrow.

Features:

  • Optional inlet nozzle and mounting bracket
  • Variable input range
  • APFC, PPFC
  • 0-10V PWM speed control
  • RS485, Modbus
  • UL/cUL

Part Number Picture Size(mm) Height(mm) Input Source(Vac) Power(w)(Max) Qmax(CMH) Pmax(Pa) PFC Op. Temp Application
GTB019BUA07R-V E1 190 70 1P-100~140 85 736 717 N/A -25°C~60°C HVAC
GTB019FUA07R-V E1 190 70 1P-200~240 85 754 841 N/A -25°C~60°C HVAC
GTB019FUG09R-V E1 190 88 1P-200~240 185 997 988 N/A -25°C~60°C HVAC
GTB023EUG10R-V E1 225 99 1P-200~240 180 1260 650 N/A -25°C~60°C Precision Cooling / Industrial
GTB023FUA10R-V E1 225 99 1P-200~240 85 952 378 N/A -25°C~60°C Precision Cooling
GTB025FUC19R N1 260 194 1P-200~277 530 2600 818 Passive -25°C~60°C Industrial / HVAC
GTB028EUB16 N1 280 162 1P-200~277 180 2222 569 Active -25°C~60°C Industrial / HVAC
GTB031FUC20R N1 319 198 1P-200~277 530 3014 734 Passive -25°C~60°C Industrial / HVAC
GTB031PHJ22M N1 319 221 3P-380~480 1000 3704 1035 Passive -30°C~60°C Industrial / HVAC
GTB036EHD25R N1 360 251 1P-200~277 800 4752 697 Active -25°C~60°C Precision Cooling
GTB036EUD25R N1 360 251 1P-200~277 800 4752 697 Active -25°C~60°C Precision Cooling
GTB036FUC23R N1 360 230 1P-200~277 500 4408 522 Passive -25°C~60°C Industrial / HVAC
GTB036PHD25E N1 360 251 3P-380~480 1000 5573 919 Passive -25°C~60°C Precision Cooling
GTB036PUD25E N1 360 251 3P-380~480 1000 5573 919 Passive -25°C~60°C Precision Cooling
GTB040EHD26R N1 404 257 1P-200~277 800 5692 690 Active -25°C~60°C Industrial / HVAC
GTB040EUD26R N1 404 257 1P-200~277 800 5692 690 Active -25°C~60°C Industrial / HVAC
GTB040PUD26R N1 404 257 3P-380~480 1000 6001 755 Passive -25°C~60°C Industrial
GTB050KUT34R E1 505 338 3P-200~240
3P-380~480
2800
3100
11818
12221
1032
1104
Active -25°C~60°C Precision Cooling / HVAC
GTB050NUT34R N1 505 338 3P-380~480 3100 12221 1104 Active -25°C~60°C Precision Cooling
GTB050PUT34R E1 505 338 3P-380~480 3100 12286 1145 Passive -25°C~60°C Precision Cooling
GTB056NUT35R N1 565 345 3P-380~480 3100 13852 1009 Active -25°C~60°C Precision Cooling
GTB056PUT34R E1 565 338 3P-380~480 3100 14068 982 Passive -25°C~60°C Precision Cooling
GTB056PUT35R N1 565 345 3P-380~480 3100 13852 1009 Passive -25°C~60°C Precision Cooling
GTB063PUU38R E1 636 383 3P-380~480 3700 20381 1138 Passive -25°C~40°C Precision Cooling
GTB063PUU41R E1 675 405 3P-380~480 4200 20289 1807 Passive -25°C~40°C Precision Cooling
GTB063PUU41R E2 675 405 3P-380~480 4200 20289 1807 Passive -25°C~40°C Precision Cooling
GTM019FUA07R-V 265 85 1P-200~240 85 754 841 N/A -25°C~60°C HVAC
GTM019FUG09R-V 265 85 1P-200~240 175 997 988 N/A -25°C~60°C HVAC
GTM023EUG10R-V 305 126 1P-200~240 180 1260 650 N/A -25°C~60°C Precision Cooling / Industrial
GTM025FUC19R 350 236 1P-200~277 530 2440 806 Passive -25°C~60°C Industrial / HVAC
GTM031FUC20R 350 245 1P-200~277 530 3014 734 Passive -25°C~60°C Industrial / HVAC
GTM036FUC23R 390 284 1P-200~277 500 4408 522 Passive -25°C~60°C Industrial / HVAC
GTM036PUS32R 450 361 3P-380~480 3650 8602 2585 Passive -25°C~60°C Industrial / HVAC
GTM050KUT34R 580 413 3P-200~240
3P-380~480
2800
3100
11818
12221
1032
1104
Active -25°C~60°C Precision Cooling / HVAC
GTM050NUT34R 580 413 3P-380~480 3100 12221 1104 Passive -25°C~60°C Precision Cooling / HVAC